

FQ100081923
K7 Splice Cassette 2 Slots, Splitter 1x16 Bare fiber
You might also be interested in
General Specifications
Product Number | FQ100081923 |
Brand | BPEO |
Product Type | Splitters |
Standards
Fiber Standards | G.652 / G.657 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | MFT |
Splice Protectors Type | Heat Shrink |
Splice Tray Capacity Single Fiber | 24 |
Dimensions
Height | 10 mm (0.39 in) |
Ordering Information
Packaging Method | Box |
Units per Delivery | 10/1 |
Product Code | FQ100081923 |