N502126A
K7 Splice Cassette 2 Slots, for Splitter-1x32
You might also be interested in
General Specifications
Product Number | N502126A |
Brand | BPEO |
Product Type | Cassettes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Category | Standard Bend Radius G652D |
Number of Splice Trays | 1 |
Color | Gray |
Splice Protectors Type | Heat Shrink |
Splice Tray Capacity Single Fiber | 12 |
Number of Splice Protectors | 12 |
Ordering Information
Packaging Method | Box |