N541114
K7 Splice Cassette 2 Slots, Uni Zone-12 ANT +1 PLC 7x4 mm
You might also be interested in
General Specifications
Product Number | N541114 |
Brand | BPEO |
Product Type | Cassettes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | K7 Splice Tray |
Splice Tray Category | Standard Bend Radius G652D |
Number of Splice Trays | 1 |
Color | Grey |
Splice Protectors Type | Heat Shrink |
Splice Tray Capacity Single Fiber | 12 |
Number of Splice Protectors | 12 |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Package Contents | 10 |
Packaging Method | Box |