General Specifications
Product Number | N541192A |
Brand | BPEO |
Product Type | Cassettes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Category | Standard Bend Radius G652D |
Number of Splice Trays | 1 |
Color | Gray |
Splice Protectors Type | Heat Shrink |
Splice Tray Capacity Single Fiber | 24 |
Number of Splice Protectors | 24 |
Ordering Information
Package Contents | 10 |
Packaging Method | Box |