N541236A
K7 Splice Cassette 1 Slots, Splitter with 1x4 Minimodule
You might also be interested in
General Specifications
Product Number | N541236A |
Brand | BPEO |
Product Type | Cassettes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Category | Standard Bend Radius G652D |
Number of Splice Trays | 1 |
Color | Grey |
Splice Protectors Type | Heat Shrink |
Splice Tray Capacity Single Fiber | 1 |
Number of Splice Protectors | 1 |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Package Contents | 6 |
Packaging Method | Box |