N541237A
K7 Splice Cassette 2 Slots, for Splitter-2x32 bare fiber
You might also be interested in
General Specifications
Product Number | N541237A |
Brand | BPEO |
Product Type | K7 Tray / Cassette |
Standards
Fiber Standards | ITU-G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | Splitter Tray |
Splice Tray Category | For Bend Improved Fiber G657 |
Number of Splice Trays | 1 |
Splice Protectors Type | Heat Shrink, single fiber |
Splice Tray Capacity Mass Fusion | 0 |
Splice Tray Capacity Single Fiber | 36 |
Number of Splice Protectors | 9 |
Dimensions
Height | 10 mm (0.39 in) |
Length | 0 mm (0 in) |
Ordering Information
Package Contents | 12 |
Packaging Method | Box |
Module Capacity | 1 |
Units per Delivery | 10/1 |