N541240A
K7 Splice Cassette 1 Slots, Splitter with 1x8 Minimodule
You might also be interested in
General Specifications
| Product Number | N541240A |
| Brand | BPEO |
| Product Type | Splice Trays |
Standards
| Fiber Standards | G.652.D |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Tray Type | K7 Splice Tray |
| Number of Splice Trays | 1 |
| Color | Gray |
| Splice Protectors Type | Heat Shrink |
| Splice Tray Capacity Single Fiber | 1 |
| Number of Splice Protectors | 1 |
Ordering Information
| Package Contents | 6 |
| Packaging Method | Box |