

N541265A
K7 Splice Cassette 2 Slots, Uni Zone-1 PLC 20x6 mm
You might also be interested in
General Specifications
Product Number | N541265A |
Brand | BPEO |
Product Type | Splice Trays |
Standards
Fiber Standards | G.652 / G.657 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | K7 Splice Tray |
Number of Splice Trays | 1 |
Color | Light basic, RAL 7035 |
Splice Protectors Type | Not Available |
Splice Tray Capacity Mass Fusion | 0 |
Splice Tray Capacity Single Fiber | 0 |
Number of Splice Protectors | 0 |
Dimensions
Height | 10 mm (0.39 in) |
Ordering Information
Package Contents | 10 |
Packaging Method | Box |
Module Capacity | 0 |
Units per Delivery | 10/1 |