General Specifications
Product Number | N541266A |
Brand | BPEO |
Product Type | K7 Tray / Cassette |
Standards
Fiber Standards | G.652 / G.657 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | Ribbon Tray |
Splice Tray Category | Standard Bend Radius G652D |
Number of Splice Trays | 1 |
Splice Protectors Type | Heat Shrink, Mass Fusion |
Splice Tray Capacity Mass Fusion | 36 |
Splice Tray Capacity Single Fiber | 0 |
Number of Splice Protectors | 3 |
Dimensions
Height | 10 mm (0.39 in) |
Ordering Information
Package Contents | 10 |
Packaging Method | Box |
Module Capacity | 0 |
Units per Delivery | 10/1 |