

N541270A
K7 Splice Cassette 2 Slots, Uni Zone- 4+32+2 PLC 7x4 mm
You might also be interested in
General Specifications
Product Number | N541270A |
Brand | BPEO |
Product Type | K7 Tray / Cassette |
Standards
Fiber Standards | ITU-G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | MFT |
Splice Tray Category | Standard Bend Radius G652D |
Number of Splice Trays | 1 |
Splice Protectors Type | Heat Shrink, single fiber |
Splice Tray Capacity Mass Fusion | 0 |
Splice Tray Capacity Single Fiber | 36 |
Number of Splice Protectors | 36 |
Dimensions
Height | 10 mm (0.39 in) |
Ordering Information
Package Contents | 10 |
Packaging Method | Box |
Module Capacity | 0 |
Units per Delivery | 10/1 |