General Specifications
Product Number | N541276A |
Brand | BPEO |
Product Type | Splitters |
Standards
Fiber Standards | ITU-G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | MFT |
Splice Tray Category | For Bend Improved Fiber G657 |
Splice Protectors Type | Heat Shrink |
Splice Tray Capacity Single Fiber | 16 |
Dimensions
Height | 10 mm (0.39 in) |
Ordering Information
Packaging Method | Box |
Units per Delivery | 10/1 |
Product Code | N541276A |