

UU001562774
K7 Splice Cassette 1 Slot, Uni Zone-12 ANT+ 1 PLC 4x4 mm
You might also be interested in
General Specifications
Product Number | UU001562774 |
Brand | BPEO |
Product Type | Splice Trays |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | K7 Splice Tray |
Color | Gray |
Splice Protectors Type | Crimp Splice Protection |
Splice Tray Capacity Single Fiber | 4 |
Dimensions
Height | 5 mm (0.2 in) |
Ordering Information
Packaging Method | Box |
Units per Delivery | 20/1 |