

UU008152694
K7 Splice Cassette 1 Slot, Splitter 1x4 SHC
You might also be interested in
General Specifications
Product Number | UU008152694 |
Brand | BPEO |
Product Type | Splice Trays |
Standards
Fiber Standards | ITU-G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | Splitter Tray |
Color | Gray |
Splice Protectors Type | Heat Shrink |
Splice Tray Capacity Single Fiber | 0 |
Dimensions
Height | 5 mm (0.2 in) |
Ordering Information
Packaging Method | Box |
Units per Delivery | 6/1 |
Product Code | UU008152694 |