UU008152702
K7 Splice Cassette 1 Slot, Splitter 1x8 Bare fiber
You might also be interested in
General Specifications
Product Number | UU008152702 |
Brand | BPEO |
Product Type | Splitters |
Standards
Fiber Standards | ITU-G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | MFT |
Splice Tray Category | For Bend Improved Fiber G657 |
Splice Protectors Type | Heat Shrink |
Splice Tray Capacity Single Fiber | 9 |
Dimensions
Height | 5 mm (0.2 in) |
Ordering Information
Packaging Method | Box |
Units per Delivery | 12/1 |
Product Code | UU008152702 |