

UU009055102
K7 Splice Cassette 1 Slot, Uni Zone-8+8
You might also be interested in
General Specifications
Product Number | UU009055102 |
Brand | BPEO |
Product Type | K7 Tray / Cassette |
Standards
Fiber Standards | ITU-G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | Splice Trays |
Splice Tray Category | For Bend Improved Fiber G.657 |
Number of Splice Trays | 1 |
Splice Protectors Type | Heat Shrink, single fiber |
Splice Tray Capacity Mass Fusion | 0 |
Splice Tray Capacity Single Fiber | 0 |
Number of Splice Protectors | 16 |
Dimensions
Height | 5 mm (0.2 in) |
Ordering Information
Package Contents | 20 |
Packaging Method | Box |
Module Capacity | 0 |
Units per Delivery | 20/1 |