H937524QPH-KLA010F
EDGE™ Conversion Harness 50 µm multimode (OM4), 10 ft, two 12 F 24-in pinned MTP® legs, three 8 F 36-in non-pinned MTP legs
General Specifications
| Product Number | H937524QPH-KLA010F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | 50 µm MM (OM4) |
| Cable Assembly Type | EDGE™ Harness |
| Cable Type | Indoor: ANSI/ICEA S-83-596 |
| Connector Assembly Type | MTP to MTP |
Standards
| Fiber Standards | IEC 60793-2-10 for A1a class 50/125 multimode fibers; TIA/EIA 492AAAD (OM4); ITU-T Recommendation G.651; ISO/IEC 11801 Ed.2.2 Grade OM4 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 8 |
| Polarity | TIA-568 Type-A |
Mechanical Specifications
| Nominal Outer Diameter | 2 mm (0.08 in ) |
| Max. Tensile Strength for Installation | 220 N (49.46 lbf) |
| Min. Bend Radius Installation | 30 mm (1.18 in) |
| Min. Bend Radius Operation | 10 mm (0.39 in) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 90 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Reflectance, Typical | < -20 dB |
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
Specifications - Connector B
| Reflectance, Typical | < -20 dB |
| Insertion Loss, Max. | 0.25 dB |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Ceramic |
Dimensions
| Length | 10 ft |
| Cable Weight | 4.6 kg/km (3.09 lb/1000 ft) |
Ordering Information
| Units per Delivery | 1/1 |
Furcation - Connector A
| Leg Length | 914.4 mm -0 / +76.2mm (36 in -0 / +3in) |
| Furcation Type | EDGE™ Harness Plug |
| Leg Color | Aqua |
| Leg Diameter | 2 mm (0.08 in) |