EDGE™ MTP® Trunk

Fiber Count
Fiber Category
Pulling Grip
One Side
Lengths
80 ft
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
G757512TPNDDU080F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 80 ft | |
G757524TPNDDU080F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 80 ft | |
G757548TPNDDU080F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 80 ft | |
G757572TPNDDU080F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 72 F, with 33/33 inch legs, pulling grip one side, 80 ft | |
G7575E4TPNDDU080F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 80 ft | |
G909012GPNDDU080F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 80 ft | |
G909024GPNDDU080F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 80 ft | |
G9090E4GPNDDU080F | EDGE™ Solutions Trunk Cable, Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 144 F, with 33/33 inch legs, pulling grip one side, 80 ft |