JA6A624QPH-NA010F
EDGE™ Solutions 24 F Jumper 24 F MTP® (non-pinned) to 24 F MTP (non-pinned), OM4, TIA-568 Type-A polarity, no pulling grip, 10 ft
General Specifications
Product Number | JA6A624QPH-NA010F |
EAN Code | 4056418138909 |
Flame Rating | NFPA 262 (for plenum, riser and general building applications) |
Fiber Category | 50 µm MM (OM4) |
Cable Assembly Type | EDGE™ Jumper |
Connector Assembly Type | MTP to MTP |
Standards
Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
Standards
Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 24 |
Outer Jacket Material | Flame-retardant |
Polarity | Refer to AE Note 150 |
Mechanical Specifications
Nominal Outer Diameter | 3.1 mm (0.12 in ) |
Max. Tensile Strength for Installation | 220 N (49.46 lbf) |
Min. Bend Radius Installation | 32 mm (1.26 in) |
Min. Bend Radius Operation | 54 mm (2.13 in) |
Optical Characteristics
Fiber Code | Q |
Fiber Type | Multimode |
Fiber Compliance | IEC 60793-2-10 for A1a class 50/125 multimode fibers; TIA/EIA 492AAAD (OM4); ITU-T Recommendation G.651; ISO/IEC 11801 Ed.2.2 Grade OM4 |
Fiber Core Diameter | 50 µm |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 1000 MHz*km / 550 MHz*km |
Parallel Optics 40 Gigabit Ethernet | 150 m / - |
Serial 10 Gigabit Ethernet | 550 MHz*km / - |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | OM4 |
Specifications - Connector A
Insertion Loss, Max. | 0.5 dB |
Boot Color | Red |
Connector Type | 24 F MTP® (non-pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Insertion Loss, Max. | 0.5 dB |
Boot Color | Red |
Connector Type | 24 F MTP® (non-pinned) |
Ferrule Material | Composite |
Dimensions
Length | 10 ft |
Ordering Information
Units per Delivery | 1/1 |
Furcation - Connector A
Leg Length | 0 mm (0 in) |
Furcation - Connector B
Leg Length | 0 mm (0 in) |