HA98924GPH-KA010F
EDGE™ Solutions 24 F MTP® Breakout Harness 24 F MTP (non-pinned) to 8 F MTP (pinned) MTP, Plenum, OS2, Type-A polarity, 8 F leg length of 24 in (K), 10 ft
General Specifications
| Product Number | HA98924GPH-KA010F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | Bend-improved SM (OS2) |
| Cable Assembly Type | EDGE™ Harness |
| Application | Data Center, High-density Field Switches |
| Cable Type | Indoor: ANSI/ICEA S-83-596 |
| Connector Assembly Type | MTP to MTP |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 24 |
| Outer Jacket Material | Plenum |
| Polarity | Refer to AE Note 150 |
Mechanical Specifications
| Nominal Outer Diameter | 3.6 mm (0.14 in ) |
| Max. Tensile Strength for Installation | 220 N (49.46 lbf) |
| Min. Bend Radius Installation | 36 mm (1.42 in) |
| Min. Bend Radius Operation | 54 mm (2.13 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Polish | APC |
| Insertion Loss, Max. | 0.75 dB |
| Boot Color | Red |
| Connector Type | 24 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Color | Green |
Specifications - Connector B
| Polish | APC |
| Insertion Loss, Max. | 0.35 dB |
| Boot Color | Black |
| Connector Type | 8 F MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Green |
Furcation - Connector A
| Furcation Type | Heat Shrink |
| Leg Diameter | 2.9 mm (0.11 in) |
| Shortest Staggering Leg Length (mm) | 609 mm (23.98 in) |
Dimensions
| Length | 10 ft |
Ordering Information
| Units per Delivery | 1/1 |