
EDGE8® MTP® Hybrid Extender Trunk
Fiber Count
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
GE67908QPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk | |
GE67916QPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk | |
GE67924QPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk | |
GE67932QPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk | |
GE67948QPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk | |
GE67972QPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk | |
GE67996QPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk, 96F, MTP (non-pinned) to LC Uniboot with 60-inch MTP / 36-inch LC legs, 50 µm multimode (OM4), Universal Hybrid Extender polarity, pulling grip on one end, 100 ft | |
GE679E4QPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk, 144F, MTP (non-pinned) to LC Uniboot with 60-inch MTP / 36-inch LC legs, 50 µm multimode (OM4), Universal Hybrid Extender polarity, pulling grip on one end, 100 ft | |
GE87808GPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk, 8F, MTP (non-pinned) to LC Uniboot with 60-inch MTP / 36-inch LC legs, bend-improved single-mode (OS2), Universal Hybrid Extender polarity, pulling grip on one end, 100 ft | |
GE87816GPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk, 16F, MTP (non-pinned) to LC Uniboot with 60-inch MTP / 36-inch LC legs, bend-improved single-mode (OS2), Universal Hybrid Extender polarity, pulling grip on one end, 100 ft | |
GE87824GPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk, 24F, MTP (non-pinned) to LC Uniboot with 60-inch MTP / 36-inch LC legs, bend-improved single-mode (OS2), Universal Hybrid Extender polarity, pulling grip on one end, 100 ft | |
GE87832GPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk, 32F, MTP (non-pinned) to LC Uniboot with 60-inch MTP / 36-inch LC legs, bend-improved single-mode (OS2), Universal Hybrid Extender polarity, pulling grip on one end, 100 ft | |
GE87848GPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk | |
GE87872GPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk, 72F, MTP (non-pinned) to LC Uniboot with 60-inch MTP / 36-inch LC legs, bend-improved single-mode (OS2), Universal Hybrid Extender polarity, pulling grip on one end, 100 ft | |
GE87896GPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk, 96F, MTP (non-pinned) to LC Uniboot with 60-inch MTP / 36-inch LC legs, bend-improved single-mode (OS2), Universal Hybrid Extender polarity, pulling grip on one end, 100 ft | |
GE878E4GPNCLZ100F | EDGE8® MTP® Hybrid Extender Trunk, 144F, MTP (non-pinned) to LC Uniboot with 60-inch MTP / 36-inch LC legs, bend-improved single-mode (OS2), Universal Hybrid Extender polarity, pulling grip on one end, 100 ft | |
W009024GAF0BP100F | Plug & Play™ Indoor/Outdoor Type-A Trunk, Pigtail to MTP® (NP), Pigt/36-in legs, 24F, arm FREEDM® LT riser, SM (OS2), water-res grip one end, 100 ft |