

7878-OS2-B50-07M
Uniboot Jumper in a Box ClearCurve™ Single-mode (OS2), 7 m, pack of 50
General Specifications
Product Number | 7878-OS2-B50-07M |
EAN Code | 4056418138381 |
Flame Rating | Riser (OFNR) |
Cable Assembly Type | Two Fiber |
Application | Data Center LAN/SAN, Enterprise Networks |
Cable Type | DFX 250 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 2 |
Outer Jacket Material | Flame-retardant |
Outer Jacket Color | Yellow |
Mechanical Specifications
Minimum Bend Radius | 10 mm (0.39 in) |
Nominal Outer Diameter | 2 mm (0.08 in ) |
Optical Characteristics
Fiber Code | G |
Fiber Type | Single-Mode Ultra-Bendable Fiber |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Serial 1 Gigabit Ethernet | 5000 MHz*km / - / - |
Serial 10 Gigabit Ethernet | 10000 MHz*km / - / 40000 MHz*km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Category | OS2 |
Specifications - Connector A
Boot Color | Blue |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Housing Color | Blue |
Housing Material | Composite |
Specifications - Connector B
Boot Color | Blue |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Housing Color | Blue |
Dimensions
Length | 7 m (22.96 ft) |
Outer Diameter | 2 mm (0.08 in) |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 50/1 |
Bags that are connected with individual jumpers in an easy payout
Easy inventory management and inventory control
Compact box design that fits the same profile as copper cable boxes
Fits along side standard copper cable payout boxes, easy to store on shelves
Easy to identify box labeling of jumper type/QR code
Quick visual identification makes it easy to find the correct jumper very quickly, type and length
Identifier that lets customer know it is time to reorder
Helps control inventory and reduces risk of running out of product
Reduced individual jumper packaging
Less waste and less time to unpackage
Sequential number of each jumper in the payout box
Helps control inventory
Re-sealable individual bags
Can re-package and keep new LC uniboots safe even after the bag is opened and separated from the reel of bags and the box