text.skipToContent text.skipToNavigation

Uniboot Jumper in a Box

Jumper in a box is an innovative packaging solution designed to fulfill your needs of organization, convenience, and efficiency. It includes a self-tracking inventory system and bold, color-coded part identification at a glance. Jumpers are available in a wide range of configurations (see below for full details).

Learn how it can save valuable time, space, and money by contacting your local distributor.


Products

Product Number Product Name
7878-OS2-B50-07M Uniboot Jumper in a box, LC to LC, pack of 50, DFX250 riser-rated cable, 2.0 mm, 2F, ClearCurve™ Single-mode, 7 m
7878-OS2-B70-03M Uniboot Jumper in a box, LC to LC, pack of 70, DFX250 riser-rated cable, 2.0 mm, 2F, ClearCurve™ Single-mode, 3 m
7878-OS2-B70-05M Uniboot Jumper in a box, LC to LC, pack of 70, DFX250 riser-rated cable, 2.0 mm, 2F, ClearCurve™ Single-mode, 5 m
7979-OM4-B50-10M Uniboot Jumper in a box, LC to LC, pack of 50, DFX250 riser-rated cable, 50 µm multimode (OM4), 10 m