

7979-OM4-B50-10M
Uniboot Jumper in a Box 50 µm multimode (OM4), 10 m, pack of 50
General Specifications
Product Number | 7979-OM4-B50-10M |
EAN Code | 4056418138336 |
Flame Rating | Riser (OFNR) |
Fiber Category | 50 µm MM (OM4) |
Cable Assembly Type | Two Fiber |
Application | Data Center LAN/SAN, Enterprise Networks |
Cable Type | DFX 250 |
Standards
Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Standards
Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
Design
Fiber Count | 2 |
Outer Jacket Material | Flame-retardant |
Fiber Type | Multimode |
Mechanical Specifications
Minimum Bend Radius | 10 mm (0.39 in) |
Nominal Outer Diameter | 4.7 mm (0.19 in ) |
Optical Characteristics
Fiber Code | Q |
Fiber Type | Multimode |
Fiber Compliance | IEC 60793-2-10 for A1a class 50/125 multimode fibers; TIA/EIA 492AAAD (OM4); ITU-T Recommendation G.651; ISO/IEC 11801 Ed.2.2 Grade OM4 |
Fiber Core Diameter | 50 µm |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 1000 MHz*km / 600 MHz*km |
Serial 10 Gigabit Ethernet | 600 MHz*km / - |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | OM4 Extended Distance |
Specifications - Connector A
Boot Color | Aqua |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Housing Color | Black |
Housing Material | Composite |
Specifications - Connector B
Boot Color | Aqua |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Housing Color | Black |
Dimensions
Length | 10 m (32.8 ft) |
Outer Diameter | 2 mm (0.08 in) |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 50/1 |
Bags that are connected with individual jumpers in an easy payout
Easy inventory management and inventory control
Compact box design that fits the same profile as copper cable boxes
Fits along side standard copper cable payout boxes, easy to store on shelves
Easy to identify box labeling of jumper type/QR code
Quick visual identification makes it easy to find the correct jumper very quickly, type and length
Identifier that lets customer know it is time to reorder
Helps control inventory and reduces risk of running out of product
Reduced individual jumper packaging
Less waste and less time to unpackage
Sequential number of each jumper in the payout box
Helps control inventory
Re-sealable individual bags
Can re-package and keep new LC uniboots safe even after the bag is opened and separated from the reel of bags and the box