


024ZMS-T4101A20
FREEDM® Reduced Outer Diameter Cable 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
General Specifications
Product Number | 024ZMS-T4101A20 |
Cable Type | Stranded Loose Tube |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | SMF-28® Ultra |
Flame Rating | Riser (OFNR) |
Application | Miniduct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 24 |
Number of Ripcords | 3 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Buffer Tube Diameter | 1.4 mm (0.06 in) |
Number of Active Tubes | 2 |
Number of Filling Elements | 4 |
Number of Tube Positions | 6 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
Max. Tensile Strength, Short-Term | 1320 N (296.75 lbf) |
Min. Bend Radius Installation | 165 mm (6.5 in) |
Min. Bend Radius Operation | 110 mm (4.33 in) |
Nominal Outer Diameter | 11 mm (0.43 in ) |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
Cable Weight | 119 kg/km (79.96 lb/1000 ft) |