FREEDM® Reduced Outer Diameter Cable
Corning's FREEDM® Reduced Outer Diameter Cable is an all-dielectric loose tube cable designed for microduct applications, and features industry-leading fiber density. The new indoor/outdoor cable design reduces the cable diameter by up to 25 percent (versus traditional Freedm® loose tube cables) which improves fiber density for duct applications.
These cables are flame-retardant, riser-rated that can be used for riser applications. These cables contain buffer tubes that are gel-filled which protect the fibers against water penetration and the core is wrapped with flame-retardant and water-swellable tape. They contain fiberglass yarns that have rodent deterrent properties.
The buffer tubes and fiber in each tube are color-coded for quick, and easy identification. The SZ-stranded, loose tube design isolates fibers from installation and environ- mental rigors and allows for easy mid-span access. The cable design is also National Electical Code® (NEC®) listed (OFNR and FT4). The all-dielectric cable construction requires no grounding or bonding, and the UV-resistant, flame-retardant jacket is rugged, durable and easy to strip.
Products
| Product Number | Product Name | |
|---|---|---|
| 012ZMS-T4101A20 | FREEDM® Reduced Outer Diameter Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024ZMS-T4101A20 | FREEDM® Reduced Outer Diameter Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 048ZMS-T4101A20 | FREEDM® Reduced Outer Diameter Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 072ZMS-T4101A20 | FREEDM® Reduced Outer Diameter Cabler, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 096ZMS-T4101A20 | FREEDM® Reduced Outer Diameter Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 144ZMS-T4101A20 | FREEDM® Reduced Outer Diameter Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2) |