 
 
             
            024ZMP-T4101D20
MiniXtend Plenum Microcable 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
                General Specifications
        | Product Number | 024ZMP-T4101D20 | 
| Cable Type | Loose Tube | 
| Product Type | Distribution | 
| Fiber Category | SMF-28® Ultra | 
| Flame Rating | NFPA 262 (for plenum, riser and general building applications) | 
| Application | Horizontal, Riser, Plenum, Jetting | 
| Cable geometry | Round | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Approvals and Listings | National Electrical Code® (NEC®) OFCP, CSA FT-6 | 
| Design and Test Criteria | ANSI/ICEA S-83-596 | 
                Environmental Conditions
        | Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. | 
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) | 
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) | 
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) | 
                Cable Design
        | Fiber Count | 24 | 
| Buffer Tube Color | Yellow | 
| Number of Active Tubes | 1 | 
                Mechanical Specifications
        | Max. Tensile Strength, Long-Term | 30 N (6.74 lbf) | 
| Max. Tensile Strength, Short-Term | 100 N (22.48 lbf) | 
| Min. Bend Radius Installation | 72 mm (2.83 in) | 
| Min. Bend Radius Operation | 36 mm (1.42 in) | 
| Nominal Outer Diameter | 3.6 mm (0.14 in ) | 
                Optical Characteristics
        | Fiber Code | Z | 
| Performance Option Code | 01 | 
| Fiber Category | OS2 | 
| Fiber Type | Single-mode (OS2) / 250 µm | 
| Fiber Name | Bend-Improved Single-mode (OS2) | 
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km | 
| Wavelengths | 1310 nm / 1383 nm / 1550 nm | 
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 | 
                Dimensions
        | Cable Weight | 11.8 kg/km (7.93 lb/1000 ft) | 
Color-coded fibers
12-24 colored fibers per unit (12 solid; 12 ring marked)
Microduct/Airblown optimized
            Cable is jetted/blown to maximize speed of install and minimize the amount of labor needed to install cable
        Small design
Alternative to traditional indoor cables when smaller diameter required
All-dielectric cable construction
            Requires no grounding or bonding
        Compatible with CCH pigtailed cassettes
            Ideal for splicing 250 μm to 250 μm fibers
        