text.skipToContent text.skipToNavigation

060KAE-T4C30A20

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable  60 F, 62.5 µm multimode (OM1)

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 060KAE-T4C30A20
Cable Type Loose Tube
Environment Outdoor
Product Type Self-Supporting, ADSS
Fiber Category 62.5 µm MM (OM1)
Cable geometry Other
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings USDA Rural Development Programs 
Common Installations Outdoor self-supporting aerial
Design and Test Criteria ANSI/ICEA S-87-640
Environmental Conditions
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Cable Design
Central Element Dielectric
Fiber Count 60
Number of Ripcords 3
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Buffer Tube Color Blue, Orange, Green, Brown, Slate
Buffer Tube Diameter 2.85 mm (0.11 in)
Inner Jacket Material Polyethylene (PE)
Number of Active Tubes 5
Number of Filling Elements 1
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Nominal Outer Diameter 16.8 mm  (0.66 in )
Span Code C
Min. Bend Diameter Installation 504 mm (19.84 in)
Min. Bend Diameter Operation 336 mm (13.23 in)
Optical Characteristics
Fiber Code K
Fiber Type Multimode
Performance Option Code 30
Fiber Core Diameter 62.5 µm
Minimum Effective Modal Bandwidth (EMB) 220 MHz*km / -
Maximum Attenuation 3.4 dB/km / 1.0 dB/km
Min. Overfilled Launch (OFL) Bandwidth 200 MHz*km / 500 MHz*km
Serial 1 Gigabit Ethernet 300 MHz*km / 550 MHz*km
Serial 10 Gigabit Ethernet 33 MHz*km/ -
Wavelengths 850 nm / 1300 nm
Fiber Category OM1 
Dimensions
Cable Weight 207 kg/km (139.1 lb/1000 ft)
Length 0 mm (0 in)
Loose tube design
Stable performance and compatibility with all common fiber types
Self-supporting
Easy, one-step installation
Track-resistant jacket available
Suitable for installations up to 25 kV electric field potential
Innovative waterblocking cable core
Provides efficient and craft-friendly cable preparation