text.skipToContent text.skipToNavigation

072TAE-T4E31A20

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable  72 F, 50 µm multimode (OM2)

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 072TAE-T4E31A20
Cable Type Loose Tube
Environment Outdoor
Product Type Self-Supporting, ADSS
Fiber Category 50 µm MM (OM2)
Cable geometry Other
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings USDA Rural Development Programs 
Common Installations Outdoor self-supporting aerial
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Cable Design
Central Element Dielectric
Fiber Count 72
Number of Ripcords 3
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Buffer Tube Color Blue, Orange, Green, Brown, Slate, White
Buffer Tube Diameter 2.85 mm (0.11 in)
Inner Jacket Material Polyethylene (PE)
Number of Active Tubes 6
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Nominal Outer Diameter 17.1 mm  (0.67 in )
Span Code 4
Min. Bend Diameter Installation 514 mm (20.24 in)
Min. Bend Diameter Operation 342 mm (13.46 in)
Optical Characteristics
Fiber Code T
Fiber Name 50 µm MM (OM2)
Fiber Type Multimode
Fiber Compliance IEC 60793-2-10
Performance Option Code 31
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Min. Overfilled Launch (OFL) Bandwidth 700 MHz*km / 500 MHz*km
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 150 m / -
Wavelengths 850 nm / 1300 nm
Coating diameter 242 µm
Fiber Category OM2 
Dimensions
Cable Weight 212 kg/km (142.46 lb/1000 ft)
Loose tube design
Stable performance and compatibility with all common fiber types
Self-supporting
Easy, one-step installation
Track-resistant jacket available
Suitable for installations up to 25 kV electric field potential
Innovative waterblocking cable core
Provides efficient and craft-friendly cable preparation