SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable
Corning SST-Drop™ toneable cables offer the ease of installation of standard ALTOS cable in an easy-access, single-tube design. The toneable version allows for effortless detection of buried cable with a toning conductor that can be separated. The cables are RDUP (RUS) Listed and offer exceptional crush resistance while the copper portion allows for clear detection in underground installation.
Fiber Count
Fiber Category
SM (OS2)
Compliance
Products
Product Number | Product Name | |
---|---|---|
001EB1-14100A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 1 F, Single-mode (OS2) | |
001EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 1 F, Single-mode (OS2) | |
002EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 2 F, Single-mode (OS2) | |
004EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 4 F, Single-mode (OS2) | |
004EB1-14A01A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 4 F, Single-mode (OS2), BEAD-BABA | |
006EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 6 F, Single-mode (OS2) | |
008EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 8 F, Single-mode (OS2) | |
008EB1-14A01A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 8 F, Single-mode (OS2), BEAD-BABA | |
010EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 10 F, Single-mode (OS2) | |
012EB1-14101A20 | SST-Drop™ Single-Tube, Toneable, Gel-Filled Cable, 12 F, Single-mode (OS2) |