024ZZP-14161B20
MiniXtend Plenum Microcable Flow Ribbon 24F, Bend-Improved Single-mode (OS2)
General Specifications
| Product Number | 024ZZP-14161B20 |
| Installation Methods | Horizontal, Plenum, Riser |
| Cable Type | Ribbon |
| Environment | Indoor |
| Product Type | Interconnect |
| Fiber Category | G.652.D/G.657.A1 |
| Flame Rating | Plenum (OFNP) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNP, FT-6 |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 24 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Outer Jacket Color | Yellow |
| Number of Ribbons | 2 |
| Fibers per Ribbon | 12 |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 30 N (6.74 lbf) |
| Max. Tensile Strength, Short-Term | 100 N (22.48 lbf) |
| Nominal Outer Diameter | 3.6 mm (0.14 in ) |
| Min. Bend Diameter Operation | 72 mm (2.83 in) |
| Min. Bend Diameter Installation | 144 mm (5.67 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 61 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 190 µm |
| Fiber Name | Contour™ Fiber |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 12.9 kg/km (8.67 lb/1000 ft) |
Microduct/Airblown optimized
Cable is jetted/blown to maximize speed of install and minimize the amount of labor needed to install cable
Bend-Improved Single-mode 190 μm Diameter
ITU-T G.652.D and G.657.A1-compliant 190 micron single-mode fiber with a 9.2 μm MFD maintains full compatibility with existing fiber networks
Flow Ribbon Technology
Allows for smaller cable designs and easier routing in hardware. Flow Ribbons are compatible with both 200 μm and 250 μm commercially available splicers
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Compatible with CCH Pigtailed Cassettes
Compatible with existing 250 μm splicer ecosystem. 200 μm pitched ribbon allows for 200 and 250 μm splicing.