MiniXtend Plenum Microcable Flow Ribbon
Jetted micro cables utilize 12F Flow Ribbon 200 µm color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket and water-blocking components to protect against water intrusion. These cables are ideal for point-to-point applications for indoor and campus indoor/outdoor projects.
The small cable design is optimized for jetting installation method in microducts. This cable complies with ICEAS-83-596 interconnect standard and can be used as a stand-alone cable for indoor applications. When conducting outdoor, point-to-point, installations, it is recommended to transition from outdoor to indoor environments within microducts, and mid-spanning is not advised along outdoor routes. The cable can be routed outside microduct in indoor environments. The flexible, flame-retardant (OFNP) jacket and non-preferential bend axis allow easy installation in space-constrained areas, and the all-dielectric cable constructions requires no grounding or bonding.
Products
| Product Number | Product Name | |
|---|---|---|
| 048ZZP-14161B20 | MiniXtend Plenum Microcable Flow Ribbon, 48F, Bend-Improved Single-mode (OS2) | |
| 072ZZP-14161B20 | MiniXtend Plenum Microcable Flow Ribbon, 72F, Bend-Improved Single-mode (OS2) | |
| 096ZZP-14161B20 | MiniXtend Plenum Microcable Flow Ribbon, 96F, Bend-Improved Single-mode (OS2) | |
| 024ZZP-14161B20 | MiniXtend Plenum Microcable Flow Ribbon, 24F, Bend-Improved Single-mode (OS2) |