


024EV1-44101D53
RPX® Ribbon Cable-250 24F, Toneable, Single-mode (OS2)
General Specifications
Product Number | 024EV1-44101D53 |
Cable Type | Ribbon |
Environment | Outdoor |
Product Type | Toneable |
Fiber Category | Single-mode (OS2) |
Application | Direct Buried, Aerial, Duct |
Cable geometry | Flat |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Outdoor lashed aerial, duct and direct-buried, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
Cable Design
Fiber Count | 24 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Number of Ribbons | 1 |
Tape | Water-swellable |
Ribbons per Tube | 1 |
Fibers per Ribbon | 24 |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Nominal Outer Diameter | 15.2 mmx 7.8 mm (0.6 inx 0.31 in ) |
Min. Bend Diameter Operation | 456 mm (17.95 in) |
Min. Bend Diameter Installation | 456 mm (17.95 in) |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Dimensions
Cable Weight | 79 kg/km (53.09 lb/1000 ft) |
Each 12-fiber ribbon is individually printed
Easy identification
Gel-free with no filling compound
Eliminates time and labor of cleaning
One-step cable access
Simplifies prep work, no special tools needed
Up to 144 fibers in a compact design
Fits in 1.0 to 1.25-inch inner diameter duct