RPX® Ribbon Cable-250
Corning RPX ribbon cable is another innovative breakthrough in cable technology and introduces a new generation of gel-free cables. Providing up to 144 fibers in a rugged, compact design, the coupling features ensure the ribbon stack and cable act as one unit, providing long-term reliability in aerial, duct and direct-buried applications.
The RPX cable is designed with one-step, easily accessible central cavity containing a ribbon stack of up to 144 fibers wrapped with a protective waterblocking tape. The ribbon stack consists of 24-fiber ribbons that can be easily separated by hand into 12-fiber ribbons. Dielectric strength members under the cable jacket provide tensile and anti-buckling strength.
The cable is jacketed with a black, UV-resistant polyethylene sheath. The one-step cable access simplifies cable preparation work and eliminates the need for special tools in mid-span applications.
Products
Product Number | Product Name | |
---|---|---|
024EV1-44101D53 | RPX® Ribbon Cable-250, 24F, Toneable, Single-mode (OS2) | |
024EV4-44101D53 | RPX® Ribbon Cable-250, 24F, Dielectric, Single-mode (OS2) | |
048EV1-44101D53 | RPX® Ribbon Cable-250, 48F, Toneable, Single-mode (OS2) | |
048EV4-44101D53 | RPX® Ribbon Cable-250, 48F, Dielectric, Single-mode (OS2) | |
072EV1-44101D53 | RPX® Ribbon Cable-250, 72F, Toneable, Single-mode (OS2) | |
072EV4-44101D53 | RPX® Ribbon Cable-250, 72F, Dielectric, Single-mode (OS2) | |
096EV1-44101D53 | RPX® Ribbon Cable-250, 96F, Toneable, Single-mode (OS2) | |
096EV4-44101D53 | RPX® Ribbon Cable-250, 96F, Dielectric, Single-mode (OS2) | |
144EV1-44101D53 | RPX® Ribbon Cable-250, 144F, Toneable, Single-mode (OS2) | |
144EV4-44101D53 | RPX® Ribbon Cable-250, Dielectric, 144F, Single-mode (OS2) |