RocketRibbon® XD Cable-200 Flow
Corning RocketRibbon® XD cables offer the ultimate combination of fiber density and ease-of-use in extreme fiber count outside plant cabling. Providing fibers in an extreme density design, flexible subunits containing groups of 288 fibers can be easily routed directly into hardware without furcation. Each subunit is finger-peelable and contains four waterblocking yarns that act as ripcords, enabling rapid access to the ribbons for faster termination. This cable features a specially formulated low-friction PE jacket material optimized for jetting performance into duct systems. The cable construction leverages Corning’s Flow Ribbon Technology in a sub-unitized design to minimize cable diameter, allowing for smaller duct applications. In addition, Flow Ribbon Technology allows for easier routing within hardware and splice enclosures while also being compatible with both 200 μm and 250 μm commercially available splicers.
Products
| Product Number | Product Name | |
|---|---|---|
| H28ZQ4-14161B53 | RocketRibbon® XD Cable-200 Flow, 1728F, Dielectric, Bend-improved Single-mode (OS2) | |
| Y56ZQ4-14161B53 | RocketRibbon® XD Cable-200 Flow, 3456F, Dielectric, Bend-improved Single-mode (OS2) |