UltraRibbon Riser Gel-Free Cable
Corning UltraRibbon Riser Gel-Free Cables continue the innovative breakthrough in indoor cable technology with a new generation of high-fiber-count single tube cables. Providing up to 432 fibers in a rugged, compact design, the cable maximizes the use of critical duct space and can easily fit in 1.25-in inner duct. A specially formulated flame-retardant jacket allows this cable to be used in indoor general purpose horizontal and riser applications. The cable consists of a single buffer tube containing a stack of up to eighteen 24-fiber ribbons. The 24-fiber ribbons can be easily separated by hand into two 12-fiber ribbons. The 12-fiber ribbons have readily identifiable ribbon IDs, fiber colors, and precise geometries that result in excellent mass-splicing yields.
Products
| Product Number | Product Name | |
|---|---|---|
| 288EV7-14101D20 | UltraRibbon Riser Gel-Free Cable, 288 F, Single-mode (OS2) | |
| 288TV7-14180D20 | UltraRibbon Riser Gel-Free Cable, 288 F, 50 µm multimode (OM3) | |
| 288TV7-14190D20 | UltraRibbon Riser Gel-Free Cable, 288 F, 50 µm multimode (OM4) | |
| 288TV7-14191D20 | UltraRibbon Riser Gel-Free Cable, 288 F, 50 µm multimode, extended 10G distance (OM4) | |
| 360EV7-14101D20 | UltraRibbon Riser Gel-Free Cable, 360 F, Single-mode (OS2) | |
| 360TV7-14180D20 | UltraRibbon Riser Gel-Free Cable, 360 F, 50 µm multimode (OM3) | |
| 360TV7-14190D20 | UltraRibbon Riser Gel-Free Cable, 360 F, 50 µm multimode (OM4) | |
| 360TV7-14191D20 | UltraRibbon Riser Gel-Free Cable, 360 F, 50 µm multimode, extended 10G distance (OM4) | |
| 432EV7-14101D20 | UltraRibbon Riser Gel-Free Cable, 432 F, Single-mode (OS2) | |
| 432TV7-14180D20 | UltraRibbon Riser Gel-Free Cable, 432 F, 50 µm multimode (OM3) | |
| 432TV7-14190D20 | UltraRibbon Riser Gel-Free Cable, 432 F, 50 µm multimode (OM4) | |
| 432TV7-14191D20 | UltraRibbon Riser Gel-Free Cable, 432 F, 50 µm multimode, extended 10G distance (OM4) | |
| 864ZV7-14101D20 | UltraRibbon Riser Gel-Free Cable, 864 F, SMF-28® Ultra fiber, Single-mode (OS2) |