text.skipToContent text.skipToNavigation

DFX® Cable, Plenum

Corning DFX® cables have two 900 μm tight-buffered fibers surrounded by aramid yarn strength members in a flexible flame-retardant jacket. These cables meet the application requirements of the National Electrical Code® (NEC®) Article 770 and are OFNP and FT-6 listed. DFX cables are ideal for interconnect applications.

Products

Product Number Product Name
002E78-31331-29 DFX® Cable, Plenum, 2 F, Single-mode (OS2)
002T78-31331-29 DFX® Cable, Plenum, 2 F, 50 µm multimode (OM2)
002Z78-31331-29 DFX® Cable, Plenum, 2 F, SMF-28® Ultra fiber, Single-mode (OS2)
002J78-31331-29 DFX® Cable, Plenum, 2 F, Single-mode (OS2)
002K78-31330-29 DFX® Cable, Plenum, 2 F, 62.5 µm multimode (OM1)
002T78-31380-29 DFX® Cable, Plenum, 2 F, 50 µm multimode (OM3)
002T78-31390-29 DFX® Cable, Plenum, 2 F, 50 µm multimode (OM4)
002T78-31391-29 DFX® Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4)
002U78-31331-29 DFX® Cable, Plenum, 2 F, Single-mode (OS2, ClearCurve®)