text.skipToContent text.skipToNavigation

Reel in a Box, ClearCurve® Rugged Drop, Indoor, Tight-Buffered Cable

Reel in a Box is Corning's innovative packaging solution for small reels of fiber optic cable in all inside plant applications, such as collocation data centers and wireless projects. This packaging solution provides features that enable our customers greater efficiencies than before. The cable consists of a single bend-insensitive fiber tight-buffered with a 900 μm buffer, surrounded by dielectric strength members and an outer flame-retardant jacket. This cable is riser-rated (OFNR) for vertical riser and general purpose horizontal applications.

Products

Product Number Product Name
001U21-31531-B2 Reel in a Box, ClearCurve® Rugged Drop, Tight-Buffered Cable, Riser, 1 F, Single-mode (OS2)
001U21-A9374-B2 Reel in a Box, ClearCurve® Rugged Drop, Indoor, Tight-Buffered Cable, 1 F, Single-mode (OS2)
001U21-A9423-B3 Reel in a Box, ClearCurve® Rugged Drop, Indoor, Tight-Buffered Cable, 1 F, Single-mode (OS2)