
RIB-FAN-12
Ribbon Fan-Out Kit 12 F, 25-in legs
General Specifications
Product Number | RIB-FAN-12 |
Environment | Indoor |
Product Type | Fan-out Kits |
Fanout Type | Ribbon |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fan-Out Tubing Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fiber Count | 12 |
Fibers per Buffer Tube | 12 |
Mechanical Specifications - Fan-Out Kit
Furcation Length | 44.5 mm (1.75 in) |
Tubing Length | 635 mm (25 in) |
Tubing Outer Diameter | 0.9 mm (0.04 in) |
Dimensions
Weight | 0.48 kg |
Ordering Information
Package Contents | Fan-out top, fan-out bottom and insert |
Units per Delivery | 10/1 |
Bend-radius design consideration
Fiber protection
Colored fan-out tubing
Indoor use
Snap-together furcation
Eliminates epoxy for indoor kits