Ribbon Fan-Out Kit
The Corning ribbon fan-out kits provide the most compact, easy-to-install fan-out solution. Needing no more space than for terminating tight-buffered cables, these kits provide the ultimate solution for field-install connectors. The fan-out kit is color coded to match the fiber color scheme and features a 900 μm fan-out assembly. Available with 12-fiber units in lengths of 25 or 36 in, the installer is provided flexibility with a variety of hardware options and excellent fiber routing capabilities.
Tubing Length
Products
| Product Number | Product Name | |
|---|---|---|
| RIB-FAN-12 | Ribbon Fan-Out Kit 12 F, 25-in legs | |
| RIB-FAN-12-36 | Ribbon Fan-Out Kit 12 F, 36-in legs |