RIB-FAN-12-36
Ribbon Fan-Out Kit 12 F, 36-in legs
General Specifications
| Product Number | RIB-FAN-12-36 |
| Product Type | Fan-out Kits |
| Environment | Indoor |
| Product Type | Fan-out Kits |
| Compatibility | Ribbon Cable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fan-Out Tubing Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fiber Count | 12 |
| Fibers per Buffer Tube | 12 |
Mechanical Specifications - Fan-Out Kit
| Furcation Length | 44.5 mm (1.75 in) |
| Tubing Length | 914 mm (35.98 in) |
| Tubing Outer Diameter | 0.9 mm (0.04 in) |
Dimensions
| Weight | 0.48 kg |
Ordering Information
| Package Contents | Fan-out top, fan-out bottom and insert |
| Units per Delivery | 10/1 |
Bend-radius design consideration
Fiber protection
Colored fan-out tubing
Indoor use
Snap-together furcation
Eliminates epoxy for indoor kits