text.skipToContent text.skipToNavigation

Corning offers a full line of factory- and field-installable adapters in a variety of mounting configurations to ensure compatibility with the housing, panel, outlet or faceplate being utilized. Supporting a variety of connector types, the adapters are ideal for cable assembly house and manufacturing environments and local area networks (LANs) at the workstation outlet.


Products

Product Number Product Name
ADP-FC00-MMXTH-NLS Fiber Optic Adapter, FC, Threaded Mount, Metal Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2)
ADP-FCSC-CMBFL-NLS Fiber Optic Adapter, FC to SC, Full-Flange Mount, Metal Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black
ADP-ST00-MMXTH-NLS Fiber Optic Adapter, ST® compatible, Threaded Mount, Metal Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2)
ADP-STFC-MMXSF-NLS Fiber Optic Adapter, ST® compatible to FC, Square-Flange Mount, Metal Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2)