Fiber Optic Adapters
Corning offers a full line of factory- and field-installable adapters in a variety of mounting configurations to ensure compatibility with the housing, panel, outlet or faceplate being utilized. Supporting a variety of connector types, the adapters are ideal for cable assembly house and manufacturing environments and local area networks (LANs) at the workstation outlet.
Adapter Housing Color
Blue
Adapter Style
Products
Product Number | Product Name | |
---|---|---|
ADP-DLC0-CCNRC-CLS | Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, Single-mode (OS2), blue | |
ADP-DLCS-CCNRC-CLS | Fiber Optic Adapter, Shuttered LC Duplex fiber optic adapter with reduced flange, 9 µm Singlemode (OS2) UPC | |
ADP-DMTR-CNNRF-CLS | Fiber Optic Adapter, MT-RJ Duplex, Reduced-Flange Mount, Single-mode (OS2), blue | |
ADP-DSC0-CMNFL-CLS | Fiber Optic Adapter, SC Duplex, Full-Flange Mount, Metal Sleeve, Single-mode (OS2), blue | |
ADP-KDLC-CCNRF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue | |
ADP-KDLC-CCNRF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue | |
ADP-KRJ0-CNNFL-CLS | Fiber Optic Adapter, MT-RJ, Keyed, Full-Flange Mount, OM4+/OM4/OM3/OM2/OM1/OS2, blue | |
ADP-MTRJ-CNNFL-CLS | Fiber Optic Adapter, MT-RJ, Full-Flange Mount, Single-mode (OS2), blue | |
ADP-SC00-CMNFL-CLS | Fiber Optic Adapter, SC, Full-Flange Mount, Metal Sleeve, Single-mode (OS2), blue | |
ADP-ST00-MCNTH-NLS | Fiber Optic Adapter, ST® compatible, Threaded Mount, Ceramic Sleeve, Single-mode (OS2), blue | |
ADP-ST00-MMNTH-NLS | Fiber Optic Adapter, ST® compatible, Threaded Mount, Metal Sleeve, Single-mode (OS2), blue |