text.skipToContent text.skipToNavigation

Corning offers a full line of factory- and field-installable adapters in a variety of mounting configurations to ensure compatibility with the housing, panel, outlet or faceplate being utilized. Supporting a variety of connector types, the adapters are ideal for cable assembly house and manufacturing environments and local area networks (LANs) at the workstation outlet.


Productos

Número del producto Nombre del producto
ADP-DLCS-CCGRC-CLS Fiber Optic Adapter, Shuttered LC Duplex fiber optic adapter with reduced flange, 9 µm Singlemode (OS2) APC
ADP-DLCS-CCNRC-CLS Fiber Optic Adapter, Shuttered LC Duplex fiber optic adapter with reduced flange, 9 µm Singlemode (OS2) UPC