Fiber Optic Adapters
Corning offers a full line of factory- and field-installable adapters in a variety of mounting configurations to ensure compatibility with the housing, panel, outlet or faceplate being utilized. Supporting a variety of connector types, the adapters are ideal for cable assembly house and manufacturing environments and local area networks (LANs) at the workstation outlet.
Adapter Housing Color
Adapter Style
Hybrid
Products
Product Number | Product Name | |
---|---|---|
ADP-DSCS-CCBFL-NLS | Fiber Optic Adapter, ST® compatible to SC Duplex, Full-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black | |
ADP-FCSC-CMBFL-NLS | Fiber Optic Adapter, FC to SC, Full-Flange Mount, Metal Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black | |
ADP-STFC-MMXSF-NLS | Fiber Optic Adapter, ST® compatible to FC, Square-Flange Mount, Metal Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2) | |
ADP-STSC-CCBFL-NLS | Fiber Optic Adapter, ST® compatible to SC, Full-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black |