BPEO-S15-ALT-12T1-D95-2S8
BPEO Splice Closure Size 1.5, LT - Branch Closure
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 65 °C (-40 °F to 149 °F ) |
Design
| Buffer Storage | Installed |
| Bulletproof housing | No |
| Capacity (number of splices) | 144 |
| Central member fixing for main cable | Yes |
| Closure Shape | Butt, Square |
| Colored trays | No |
| Crimp splice count per tray | 16 |
| Crimp splice protector support | Yes |
| Distribution cable port count | 15 |
| Distribution Port Count | 15 |
| Distribution cable range | 18 mm (0.71 in ) |
| Extra buffer storage system | Installed |
| Fiber Capacity | 144 |
| Fiber Type | Standard Bend Radius G652D |
| Heat shrink splice count per tray | 12 |
| Heat shrink splice protector support | Yes |
| Input Cable Type | External Cable Assembly Module (ECAM) |
| Main cable circular port count | 2 |
| Main Cable Diameter | 12 millimeter - |
| Main cable oval port count | 1 |
| Maximum number of fibers | 12 |
| Max number of trays | 12 Standard |
| Maximum splice fiber capacity | 144 splices |
| Maximum tray count | 12 |
| Number of Distribution/Drop Cables ports | 15 |
| Number of Splice Trays Preloaded | 12 |
| Splice Tray Type | Single Circuit Management |
| Working environment | Aerial / Manhole |
Dimensions
| Height | 15 mm (0.59 in) |
| Width | 9 mm (0.35 in) |
| Depth | 47 mm (1.85 in) |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
Kitted into one SKU to make ordering simple
Single ECAM 9.5 for ROC and SST-Drop cable included
Double ECAM 18 for Loose Tube cable included
Splice trays supporting standard splice or single circuit management included