1LAN-SDAN-7290
Software-Defined Access Node (SDAN), 7200 Series 4GE POE
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Standards | CE: Compliant, G.726-32, EMC - EN 55022 Class B, EMC - EN 55024 Class B, ETSI, IEEE 802.1p marking/remarking, DSCP mapping, ITU-T G.988 management, Plenum-Rated, Safety - IEC 60950, Safety - UL/CSA 60950, EMC - EN 300 386, EMC - FCC PART 15, SUBPART B, CLASS B, GR-909 Metallic Loop Testing, ITU-T G.984, TR-143, H.248 (RFC 3525), ITU-T G.984.4 management, ITU-T G.988, FDA - FDR 21 CFR 1040.10, Class I, FDA - FDR 21 CFR 1040.11, Class I, FDA - FCC 47 CFR Part 15, Class B, TR-101, G.726-32, G.711 (μ and a law), TR-111, TR-124, RFC 3261 - SIP, G.722, IEEE 802.1d Ethernet bridging and switching, IEEE 802.1Q including VLAN translation, filtering, tagging, stacking (Q-in-Q), IEEE 802.3at Type 1, 2, and 3 (8GE Port Variant ONLY), RoHS6 Emissions, RFC 3435 - MGCP, WEEE Emissions, G.729 |
Environmental Conditions
| Temperature Range, Storage | -5 °C to 50 °C (23 °F to 122 °F ) |
| Relative Humidity, Operation | 5% to 95% (non-condensing) |
| Relative Humidity, Storage | 5% to 95% (non-condensing) |
Hardware
| Optical Network | GPON/Active Ethernet Configurable |
| Ports | 4 Independent Power Sourcing Equipment PSE 10/100/100 Ethernet Ports |
| Alarms | Battery Low, Battery On, Battery Failure, Battery Missing |
Physical/Mechanical
| Airflow and FAN | Solid State, Passive Airflow |
| Color | Black |
| LED Indicators | Network, Battery, Power, LAN Data, Fail, Management |
| Mounting/Installation Options | Desk-Mount, Wall-Mount, Plenum |
Optical Characteristics
| Upstream Data Rate | GPON: 1.25 Gbps, Active Ethernet: 1 Gbps |
| Transceiver Type | On Board SC APC |
| Receiver Sensitivity | -27 dBm |
| Receiver Optical Overload | Input Power Overload: -8 dBm |
| Receiver | Received Optical Power Monitoring |
SD-LAN Networking
| Enterprise LAN | Automatic MAC address learning, aging and filtering, WAN DHCP Client and LAN DHCP Server, Downstream pBit and Flow-Based LAN Port Queue Selectioni, IGMP V2/V3 Snooping with Immediate Leave, Up to 256 multicast groups, MDI/MDIX Auto Sensing and Auto Negotiation, Downstream Flow and port-based Rate Limiting, IEEE 802.1d Ethernet bridging and switching, RJ-45 IEEE 802.1 10/100/1000 Base-T Interfaces, 802.1p Marking/Remarking DSCP Mapping, 802.1Q including VLAN Translation, Filtering, Tagging, Stacking (QinQ), Network Address and Port Translation |
| GE PoE Ethernet Port | Very High Reliability 4-Point PD Detection, Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports, Regulate port power up to 15.4W for Type 1 Power, IEEE 802.3 AF/AT Type-1, -2, 2-Point Forced Current, 60W Total PoE power allocated to any combination of ports, Advanced Power Management: Fast Shutdown of Preselected Ports, Current/Voltage Monitoring, 2-Point Forced Voltage |
| GPON | Upstream Traffic Management using priority-based or rate-controlled scheduling, Multiple GEM ports with flexible mapping between TCONTs and Priority queues, Dying Gasp, DBA support via mode-0 DBRu (piggy-back) reporting, ITU-T G.984.4/G.988 Compliance, Serial number discovery, IPTV traffic filtering (Multicast GEM port), pBit based GEM port and upstream Priority queue selection, Registration ID provisioning, Support for up to 8 T-CONTS with multiple priority queues per T-CONT, Downstream Advanced Encryption Standard (AES) support |
| Layer 2 | Automatic MAC address learning, aging and filtering |
| OAM and Management | Remote firmware upgrade, ACS - CWMP configuration, performance monitoring, diagnostics and software download, automatic rollback |
| Security | Remote Mirror |
| Voice | Official Metaswitch and BroadSoft Certifications, DTMF dialing and encoding by RELAY or IN-BAND method, Echo Cancellation, Voice Activity Detection, 5 REN per line, Loop start, Balanced and unbalanced ringing, Comfort Noise Generation, CLASS service support: Caller ID, Call Waiting, Call Forwarding, Call Transfer etc., DHCP Client or static IP configuration, Proven interoperability with major soft switch and voice gateway vendors, Metallic loop testing, Country specific coefficients and tones, T.38 and IN-BAND Fax |
| Power Management | Fast Shutdown of Preselected Ports, Current/Volate Monitoring, Advanced Power Management |
Performance
| Downstream Data Rate | Active Ethernet: 1 Gbps, GPON: 2.5 Gbps |
| MAC Address | Up to 1024 MAC address entries |
| Upstream Data Rate | GPON: 1.25 Gbps, Active Ethernet: 1 Gbps |
| VLAN | Active Ethernet up to 4095 VLAN Groups, GPON up to 25 VLAN Groups |
Power
| Input Voltage | 48-57 VDC |
| Max Power | 1.5A@48V |
| Total PoE Power Budget | 60W |
Dimensions
| Height | 260 mm (10.24 in) |
| Width | 152 mm (5.98 in) |
| Depth | 45 mm (1.77 in) |
| Weight | 9 kg |
Ordering Information
| Units per Delivery | 1/1 |
Multiple port configurations
Supports both GPON and Active ethernet
Easy connections to PoE devices
Remote or local power options available
Supports multiple PoE types