text.skipToContent text.skipToNavigation

Software-Defined Access Node (SDAN), 7200 Series

Corning’s low-profile single port Software Defined Access Node (SDAN) with Power over Ethernet Plus incorporates a highly scalable integrated networking approach while leveraging the benefits of a fiber deep network architecture. Corning’s Micro family of SDAN’s are built using the latest generation SoC leveraging the most recent advances in technology, along with unrivaled hardware acceleration, QoS and efficient power management that meet the bandwidth demands of high-performance applications. Corning’s SDAN offerings are all technology-neutral supporting both Active Ethernet as well as GPON transport.

SDANs have multiple port configurations and support both GPON and Active Ethernet. They provide easy connections to multiple PoE devices and can be powered by remote or local power.

Applications supported for these 7200 Series products are the following:

1LAN-SDAN-7290: PoE, IPTV, Active Ethernet, GPON

ILAN-SDAN-7291: PoE, POTS, IPTV, Active Ethernet, GPON

1LAN-SDAN-7293: PoE, CATV, POTS, IPTV, Active Ethernet, GPON

Number of PoE+ Ports

Products

Product Number Product Name
1LAN-SDAN-7290 Software-Defined Access Node (SDAN), 7200 Series, Optical Network Terminal, 4GE POE
1LAN-SDAN-7291 Software-Defined Access Node (SDAN), 7200 Series, Optical Network Terminal, 2P+4GE POE
1LAN-SDAN-7298-U Software-Defined Access Node (SDAN), 7200 Series, Optical Network Terminal, GE POE