1LAN-SDAN-7291
Software-Defined Access Node (SDAN), 7200 Series 2P+4GE POE
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Standards | G.726-32, TR-143, EMC - EN 300 386, IEEE 802.1p marking/remarking, DSCP mapping, ITU-T G.984.4 management, G.711 (μ and a law), Plenum-Rated, ITU-T G.988 management, TR-111, G.722, H.248 (RFC 3525), TR-124, FDA - FCC 47 CFR Part 15, Class B, FDA - FDR 21 CFR 1040.10, Class I, GR-909 Metallic Loop Testing, Safety - UL/CSA 60950, WEEE Emissions, ITU-T G.988, IEEE 802.1d Ethernet bridging and switching, ETSI, RFC 3435 - MGCP, RoHS6 Emissions, G.726-32, FDA - FDR 21 CFR 1040.11, Class I, Safety - IEC 60950, EMC - EN 55024 Class B, RFC 3261 - SIP, G.729, CE: Compliant, EMC - EN 55022 Class B, IEEE 802.1Q including VLAN translation, filtering, tagging, stacking (Q-in-Q), IEEE 802.3at Type 1, 2, and 3 (8GE Port Variant ONLY), ITU-T G.984, EMC - FCC PART 15, SUBPART B, CLASS B, TR-101 |
Environmental Conditions
| Temperature Range, Storage | -5 °C to 50 °C (23 °F to 122 °F ) |
| Relative Humidity, Operation | 5% to 95% (non-condensing) |
| Relative Humidity, Storage | 5% to 90% (non-condensing) |
Hardware
| Optical Network | GPON/Active Ethernet Configurable |
| Ports | 2 POTS ports, Four independent power sourcing equipment PSE gigabit ethernet port |
Physical/Mechanical
| LED Indicators | LAN Data, POTS, Battery, Management, Power, Fail, Network |
| Mounting/Installation Options | In-Wall, Wall-Mount, Desk-Mount |
Optical Characteristics
| Upstream Data Rate | GPON: 1.25 Gbps, Active Ethernet: 1 Gbps |
| Receiver Sensitivity | -27 dBm |
| Average Launch Power | -0.5 to +5 dBm |
SD-LAN Networking
| Enterprise LAN | MDI/MDIX Auto Sensing and Auto Negotiation, Up to 12 VLAN groups per port, Up to 256 multicast groups, IGMP V2/V3 Snooping with Immediate Leave, Up to 1024 MAC address entries |
| GE PoE Ethernet Port | Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports, Four independent power sourcing equipment PSE gigabit ethernet port, Regulate port power up to 15.4W for Type 1 Power, 2-Point Forced Voltage, Very High Reliability 4-Point PD Detection, 60W Total PoE power allocated to any combination of ports, 2-Point Forced Current, Advanced Power Management: Fast Shutdown of Preselected Ports, Current/Voltage Monitoring |
| GPON | pBit based GEM port and upstream Priority queue selection, Serial number discovery, Registration ID provisioning, DBA support via mode-0 DBRu (piggy-back) reporting, Downstream Advanced Encryption Standard (AES) support, Multiple GEM ports with flexible mapping between TCONTs and Priority queues, Forward Error Correction (FEC), Upstream Traffic Management using priority-based or rate-controlled scheduling, Dying Gasp, Support for up to 8 T-CONTS with multiple priority queues per T-CONT, IPTV traffic filtering (Multicast GEM port) |
| Layer 2 | Automatic MAC address learning, aging and filtering |
| OAM and Management | automatic rollback, Remote firmware upgrade, ACS - CWMP configuration, performance monitoring, diagnostics and software download |
| Security | Remote Mirror |
| Voice | Country specific coefficients and tones, CLASS service support: Caller ID, Call Waiting, Call Forwarding, Call Transfer etc., Official Metaswitch and BroadSoft Certifications, DHCP Client or static IP configuration, Metallic loop testing, T.38 and IN-BAND Fax, Voice Activity Detection, Echo Cancellation, Comfort Noise Generation, Proven interoperability with major soft switch and voice gateway vendors, DTMF dialing and encoding by RELAY or IN-BAND method, 5 REN per line, Loop start, Balanced and unbalanced ringing |
Performance
| Downstream Data Rate | GPON: 2.5 Gbps, Active Ethernet: 1 Gbps |
| MAC Address | Up to 1024 MAC address entries |
| Upstream Data Rate | GPON: 1.25 Gbps, Active Ethernet: 1 Gbps |
| VLAN | Up to 12 VLAN groups |
Dimensions
| Height | 25 mm (0.98 in) |
| Width | 222 mm (8.74 in) |
| Depth | 152 mm (5.98 in) |
| Weight | 9 kg |
Ordering Information
| Units per Delivery | 1/1 |
Multiple port configurations
Supports both GPON and Active ethernet
Easy connections to PoE devices
Remote or local power options available
Supports multiple PoE types