

1LAN-SDAN-7293
Software-Defined Access Node (SDAN), 7200 Series 2P+4GE+RF PoE
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Standards | EMC - EN 300 386, TR-124, ITU-T G.988 management, ETSI, FDA - FDR 21 CFR 1040.10, Class I, G.711 (μ and a law), TR-101, WEEE Emissions, RoHS6 Emissions, G.729, IEEE 802.1p marking/remarking, DSCP mapping, EMC - FCC PART 15, SUBPART B, CLASS B, ITU-T G.984, RFC 3435 - MGCP, FDA - FCC 47 CFR Part 15, Class B, G.722, ITU-T G.984.4 management, Plenum-Rated, GR-909 Metallic Loop Testing, IEEE 802.1d Ethernet bridging and switching, CE: Compliant, ITU-T G.988, TR-111, TR-143, G.726-32, EMC - EN 55022 Class B, FDA - FDR 21 CFR 1040.11, Class I, RFC 3261 - SIP, Safety - UL/CSA 60950, H.248 (RFC 3525), IEEE 802.1Q including VLAN translation, filtering, tagging, stacking (Q-in-Q), EMC - EN 55024 Class B, G.726-32, IEEE 802.3at Type 1, 2, and 3 (8GE Port Variant ONLY), Safety - IEC 60950 |
Environmental Conditions
Temperature Range, Operation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Storage | -5 °C to 50 °C (23 °F to 122 °F ) |
Relative Humidity, Operation | 5% to 95% (non-condensing) |
Relative Humidity, Storage | 5% to 90% (non-condensing) |
Hardware
CATV Interface | RJ-11 Connectors, RF Output Impedance: 75 Ohms, Total RF Output Power: 36 dBmV, RF Output level: 18 dB, RF Frequency range 54 MHz to 870 MHz, Single F-Type CATV connector, RF-Video: 1550 to 1560 nm |
Optical Network | GPON/Active Ethernet Configurable |
Ports | 2 POTS ports, Four independent power sourcing equipment PSE gigabit ethernet port |
Physical/Mechanical
LED Indicators | Fail, POTS, Battery, LAN Data, Network, Power, Management |
Mounting/Installation Options | Wall-Mount, Desk-Mount, In-Wall |
Optical Characteristics
Upstream Data Rate | Active Ethernet: 1 Gbps, GPON: 1.25 Gbps |
Receiver Sensitivity | -27 dBm |
Average Launch Power | -0.5 to +5 dBm |
SD-LAN Networking
CATV | RF Frequency range 54 MHz to 870 MHz, RF Output Impedance: 75 Ohms, RF Output level: 18 dB, Total RF Output Power: 36 dBmV |
Enterprise LAN | Up to 12 VLAN groups per port, IGMP V2/V3 Snooping with Immediate Leave, Up to 1024 MAC address entries, Up to 256 multicast groups, MDI/MDIX Auto Sensing and Auto Negotiation |
GE PoE Ethernet Port | 2-Point Forced Current, 2-Point Forced Voltage, Four independent power sourcing equipment PSE gigabit ethernet port, Regulate port power up to 15.4W for Type 1 Power, 60W Total PoE power allocated to any combination of ports, Advanced Power Management: Fast Shutdown of Preselected Ports, Current/Voltage Monitoring, Very High Reliability 4-Point PD Detection, Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports |
GPON | Multiple GEM ports with flexible mapping between TCONTs and Priority queues, Downstream Advanced Encryption Standard (AES) support, Upstream Traffic Management using priority-based or rate-controlled scheduling, IPTV traffic filtering (Multicast GEM port), Registration ID provisioning, DBA support via mode-0 DBRu (piggy-back) reporting, Serial number discovery, Dying Gasp, Forward Error Correction (FEC), pBit based GEM port and upstream Priority queue selection, Support for up to 8 T-CONTS with multiple priority queues per T-CONT |
Layer 2 | Automatic MAC address learning, aging and filtering |
OAM and Management | Remote firmware upgrade, ACS - CWMP configuration, performance monitoring, diagnostics and software download, automatic rollback |
Security | Remote Mirror |
Voice | CLASS service support: Caller ID, Call Waiting, Call Forwarding, Call Transfer etc., DTMF dialing and encoding by RELAY or IN-BAND method, Voice Activity Detection, 5 REN per line, Loop start, Balanced and unbalanced ringing, Echo Cancellation, Comfort Noise Generation, DHCP Client or static IP configuration, Country specific coefficients and tones, Proven interoperability with major soft switch and voice gateway vendors, Metallic loop testing, T.38 and IN-BAND Fax, Official Metaswitch and BroadSoft Certifications |
Performance
Downstream Data Rate | Active Ethernet: 1 Gbps, GPON: 2.5 Gbps |
MAC Address | Up to 1024 MAC address entries |
Upstream Data Rate | Active Ethernet: 1 Gbps, GPON: 1.25 Gbps |
VLAN | Up to 12 VLAN groups |
Dimensions
Height | 25 mm (0.98 in) |
Width | 222 mm (8.74 in) |
Depth | 152 mm (5.98 in) |
Weight | 9 kg |
Ordering Information
Units per Delivery | 1/1 |
Multiple port configurations
Supports both GPON and Active ethernet
Easy connections to PoE devices
Remote or local power options available
Supports multiple PoE types