1LAN-SDAN-7298-U
Software-Defined Access Node (SDAN), 7200 Series 8GE POE
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Standards | ETSI, G.726-32, G.729, GR-909 Metallic Loop Testing, IEEE 802.3at Type 1, 2, and 3 (8GE Port Variant ONLY), FDA - FCC 47 CFR Part 15, Class B, G.711 (μ and a law), RFC 3435 - MGCP, CE: Compliant, G.722, IEEE 802.1p marking/remarking, DSCP mapping, TR-143, IEEE 802.1d Ethernet bridging and switching, ITU-T G.988 management, Safety - UL/CSA 60950, EMC - EN 55024 Class B, ITU-T G.988, ITU-T G.984.4 management, RFC 3261 - SIP, EMC - EN 55022 Class B, FDA - FDR 21 CFR 1040.10, Class I, FDA - FDR 21 CFR 1040.11, Class I, TR-101, EMC - EN 300 386, Plenum-Rated, TR-124, H.248 (RFC 3525), IEEE 802.1Q including VLAN translation, filtering, tagging, stacking (Q-in-Q), EMC - FCC PART 15, SUBPART B, CLASS B, G.726-32, RoHS6 Emissions, TR-111, ITU-T G.984, Safety - IEC 60950, WEEE Emissions |
| Compliance | TAA-Compliant |
Environmental Conditions
| Temperature Range, Storage | -5 °C to 50 °C (23 °F to 122 °F ) |
| Relative Humidity, Operation | 5% to 95% (non-condensing) |
| Relative Humidity, Storage | 5% to 90% (non-condensing) |
Hardware
| Optical Network | GPON/Active Ethernet Configurable |
Physical/Mechanical
| LED Indicators | LAN Data, Management, Battery, Power, Fail, Network |
| Mounting/Installation Options | Wall-Mount, In-Wall, Desk-Mount |
Optical Characteristics
| Upstream Data Rate | GPON: 1.25 Gbps, Active Ethernet: 1 Gbps |
| Receiver Sensitivity | -27 dBm |
| Average Launch Power | -0.5 to +5 dBm |
SD-LAN Networking
| Enterprise LAN | IGMP V2/V3 Snooping with Immediate Leave, Up to 12 VLAN groups per port, Up to 256 multicast groups, MDI/MDIX Auto Sensing and Auto Negotiation, Up to 1024 MAC address entries |
| GE PoE Ethernet Port | 2-Point Forced Current, 2-Point Forced Voltage, Advanced Power Management: Fast Shutdown of Preselected Ports, Current/Voltage Monitoring, Device (PD), 30W for Type 2 PD, and 60W for Type 3 PD (8GE Port Variant only), Eight independent power sourcing equipment PSE gigabit ethernet port, Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports, Regulate port power up to 15.4W for Type 1 Power, Very High Reliability 4-Point PD Detection, 300W Total PoE power allocated to any combination of ports for 8GE port units |
| GPON | Forward Error Correction (FEC), Dying Gasp, Multiple GEM ports with flexible mapping between TCONTs and Priority queues, Downstream Advanced Encryption Standard (AES) support, pBit based GEM port and upstream Priority queue selection, Support for up to 8 T-CONTS with multiple priority queues per T-CONT, Upstream Traffic Management using priority-based or rate-controlled scheduling, DBA support via mode-0 DBRu (piggy-back) reporting, Serial number discovery, IPTV traffic filtering (Multicast GEM port), Registration ID provisioning |
| Layer 2 | Automatic MAC address learning, aging and filtering |
| OAM and Management | automatic rollback, Remote firmware upgrade, ACS - CWMP configuration, performance monitoring, diagnostics and software download |
| Security | Remote Mirror |
| Voice | Metallic loop testing, Official Metaswitch and BroadSoft Certifications, Comfort Noise Generation, Proven interoperability with major soft switch and voice gateway vendors, T.38 and IN-BAND Fax, Voice Activity Detection, Country specific coefficients and tones, DHCP Client or static IP configuration, DTMF dialing and encoding by RELAY or IN-BAND method, Echo Cancellation, 5 REN per line, Loop start, Balanced and unbalanced ringing, CLASS service support: Caller ID, Call Waiting, Call Forwarding, Call Transfer etc. |
Performance
| Downstream Data Rate | Active Ethernet: 1 Gbps, GPON: 2.5 Gbps |
| MAC Address | Up to 1024 MAC address entries |
| Upstream Data Rate | Active Ethernet: 1 Gbps, GPON: 1.25 Gbps |
| VLAN | Up to 12 VLAN groups |
Dimensions
| Height | 25 mm (0.98 in) |
| Width | 222 mm (8.74 in) |
| Depth | 152 mm (5.98 in) |
| Weight | 9 kg |
Ordering Information
| Units per Delivery | 1/1 |
Multiple port configurations
Supports both GPON and Active ethernet
Easy connections to PoE devices
Remote or local power options available
Supports multiple PoE types